How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | P: | 4.62 in |
| I: | 7.5 in | AE2: | 0.97 |
| BF: | 0.53 | D: | 4.88 |
| H: | 0.53 in | LQ1: | 9.17 in |
| AJ: | 7.25 | Center Distance (in): | 5.25 in |
| AG: | 10.5 | BD: | 9 |
| AB: | 6.76 | AF: | 0.38 |
| AA: | 15.19 | LL: | 5.25 in |
| AK: | 8.5 | T: | 2.938 |
| V: | 4.26 in | G: | 3.63 |
Technical Specifications
| Output Diameter (in): | 2.938 in | Motor Frame Size: | 250TC |
| Shaft Seal Material: | Viton | Center Distance (in): | 5.25 |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Ratio: | 20:1 | Model Code: | 52YF |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Series: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Assembly: | YF-1 | Input Bore (C Face): | 1.625 |
| Service Factor: | 1 | Gear Type: | Worm |
| Input Keyway (C Face): | 3/8 x 3/16 | Product Type: | Right Angle |
| Output Key: | 3/4 X 4.00 | Series Code: | OE |
| Bore Code: | 47 | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 1 | Output Shaft Assembly Code: | 1 |
| Input HP @ 1750 RPM: | 11.3 | Ratio Range: | 20:1 |
| Output RPM: | 87.5 | Input Style: | C-Face Quill |
| Output Torque Rating (in-lb): | 7174 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

