How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 6.76 | AG: | 10.5 |
| AK: | 8.5 | BD: | 9 |
| AA: | 15.19 | T: | 2.938 |
| H: | 0.53 in | AF: | 0.38 |
| AJ: | 7.25 | V: | 4.26 in |
| BE1: | 0.5 in | AE2: | 0.97 |
| LQ1: | 9.17 in | G: | 3.63 |
| I: | 7.5 in | BF: | 0.53 |
| P: | 4.62 in | LL: | 5.25 in |
| D: | 4.88 | Center Distance (in): | 5.25 in |
Technical Specifications
| Input HP @ 1750 RPM: | 11.3 | Input Bore (C Face): | 1.625 |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 1 |
| Series Code: | OE | Assembly: | YF-1 |
| Bore Code: | 47 | Housing Material: | Cast Iron |
| Model Code: | 52YF | Input Style: | C-Face Quill |
| Output Shaft Direction: | 1 | Reducer: | Worm - Right Angle |
| Input Keyway (C Face): | 3/8 x 3/16 | Gear Type: | Worm |
| Output Diameter (in): | 2.938 in | Output RPM: | 87.5 |
| Ratio Range: | 20:1 | Shaft Seal Material: | Viton |
| Center Distance (in): | 5.25 | Series: | OE Series - Worm Gear Reducers |
| Ratio: | 20:1 | Service Factor: | 1 |
| Output Key: | 3/4 X 4.00 | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Motor Frame Size: | 250TC |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 7174 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

