How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 4.26 in | D: | 4.88 |
| H: | 0.53 in | AA: | 15.19 |
| I: | 7.5 in | LL: | 5.25 in |
| G: | 3.63 | AF: | 0.38 |
| AJ: | 7.25 | BE1: | 0.5 in |
| AK: | 8.5 | Center Distance (in): | 5.25 in |
| BF: | 0.53 | BD: | 9 |
| LQ1: | 9.17 in | T: | 2.938 |
| AG: | 10.5 | AB: | 6.76 |
| P: | 4.62 in | AE2: | 0.97 |
Technical Specifications
| Output Shaft: | Hollow Bore | Input Bore (C Face): | 1.625 |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Input Keyway (C Face): | 3/8 x 3/16 | Gear Type: | Worm |
| Output Diameter (in): | 2.938 in | Output Key: | 3/4 X 4.00 |
| Ratio Range: | 25:1 | Output Shaft Assembly Code: | 1 |
| Center Distance (in): | 5.25 | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 9.38 | Ratio: | 25:1 |
| Shaft Seal Material: | Viton | Output RPM: | 70 |
| Bore Code: | 47 | Series: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Product Line: | OE Series - Worm Gear Reducers |
| Assembly: | YF-1 | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Series Code: | OE |
| Input Style: | C-Face Quill | Motor Frame Size: | 250TC |
| Model Code: | 52YF | Output Shaft Direction: | 1 |
| Output Torque Rating (in-lb): | 7221 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

