How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 4.62 in | AK: | 8.5 |
| D: | 4.88 | V: | 4.26 in |
| AA: | 15.19 | LQ1: | 9.17 in |
| Center Distance (in): | 5.25 in | BD: | 9 |
| T: | 2.938 | AF: | 0.38 |
| H: | 0.53 in | AE2: | 0.97 |
| AB: | 6.76 | AG: | 10.5 |
| BE1: | 0.5 in | I: | 7.5 in |
| AJ: | 7.25 | LL: | 5.25 in |
| BF: | 0.53 | G: | 3.63 |
Technical Specifications
| Input HP @ 1750 RPM: | 8.04 | Input Keyway (C Face): | 3/8 x 3/16 |
| Center Distance (in): | 5.25 | Series Code: | OE |
| Series: | OE Series - Worm Gear Reducers | Bore Code: | 47 |
| Gear Type: | Worm | Product Type: | Right Angle |
| Output Key: | 3/4 X 4.00 | Ratio Range: | 30:1 |
| Ratio: | 30:1 | Model Code: | 52YF |
| Shaft Seal Material: | Viton | Motor Frame Size: | 250TC |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 1 |
| Output Shaft: | Hollow Bore | Output RPM: | 58.3 |
| Service Factor: | 1 | Input Style: | C-Face Quill |
| Input RPM: | 1,750 | Input Bore (C Face): | 1.625 |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 1 |
| Reducer: | Worm - Right Angle | Assembly: | YF-1 |
| No. of Gear Reductions: | Single | Output Diameter (in): | 2.938 in |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7235 in/lbs |

