How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ1: | 9.17 in | AF: | 0.38 |
| T: | 2.938 | H: | 0.53 in |
| V: | 4.26 in | AK: | 8.5 |
| AG: | 10.5 | AJ: | 7.25 |
| BE1: | 0.5 in | G: | 3.63 |
| BD: | 9 | P: | 4.62 in |
| D: | 4.88 | AE2: | 0.97 |
| AA: | 15.19 | LL: | 5.25 in |
| Center Distance (in): | 5.25 in | BF: | 0.53 |
| AB: | 6.76 | I: | 7.5 in |
Technical Specifications
| Product Type: | Right Angle | Series: | OE Series - Worm Gear Reducers |
| Model Code: | 52YF | Output Diameter (in): | 2.938 in |
| Input HP @ 1750 RPM: | 6.29 | Input Bore (C Face): | 1.625 |
| Series Code: | OE | Output RPM: | 43.8 |
| Bore Code: | 47 | Product Line: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 5.25 | Gear Type: | Worm |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Ratio Range: | 40:1 | Ratio: | 40:1 |
| Output Shaft Direction: | 1 | Input Keyway (C Face): | 3/8 x 3/16 |
| Motor Frame Size: | 250TC | Output Shaft Assembly Code: | 1 |
| Shaft Seal Material: | Viton | Assembly: | YF-1 |
| No. of Gear Reductions: | Single | Input Style: | C-Face Quill |
| Output Shaft: | Hollow Bore | Output Key: | 3/4 X 4.00 |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Output Torque Rating (in-lb): | 7159 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

