How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 6.76 | P: | 4.62 in |
| AK: | 8.5 | BF: | 0.53 |
| T: | 2.938 | AJ: | 7.25 |
| BE1: | 0.5 in | AA: | 15.19 |
| BD: | 9 | I: | 7.5 in |
| Center Distance (in): | 5.25 in | LL: | 5.25 in |
| H: | 0.53 in | AE2: | 0.97 |
| AF: | 0.38 | LQ1: | 9.17 in |
| G: | 3.63 | V: | 4.26 in |
| AG: | 10.5 | D: | 4.88 |
Technical Specifications
| Housing Material: | Cast Iron | Ratio Range: | 40:1 |
| Input Bore (C Face): | 1.625 | Center Distance (in): | 5.25 |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Assembly: | YF-1 | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | 1 | Product Type: | Right Angle |
| Ratio: | 40:1 | Input Keyway (C Face): | 3/8 x 3/16 |
| Output Shaft: | Hollow Bore | Series: | OE Series - Worm Gear Reducers |
| Motor Frame Size: | 250TC | Input Style: | C-Face Quill |
| Gear Type: | Worm | Product Line: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 6.29 | Model Code: | 52YF |
| Series Code: | OE | Output Diameter (in): | 2.938 in |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | 1 | Bore Code: | 47 |
| Output RPM: | 43.8 | Output Key: | 3/4 X 4.00 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7159 in/lbs |

