How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | AB: | 6.76 |
| AF: | 0.38 | G: | 3.63 |
| LL: | 5.25 in | AA: | 15.19 |
| I: | 7.5 in | AE2: | 0.97 |
| AK: | 8.5 | BF: | 0.53 |
| LQ1: | 9.17 in | V: | 4.26 in |
| BD: | 9 | D: | 4.88 |
| AJ: | 7.25 | AG: | 10.5 |
| T: | 2.938 | Center Distance (in): | 5.25 in |
| H: | 0.53 in | P: | 4.62 in |
Technical Specifications
| Ratio Range: | 5:1 | Product Type: | Right Angle |
| Center Distance (in): | 5.25 | Motor Frame Size: | 250TC |
| Service Factor: | 1 | Output Key: | 3/4 X 4.00 |
| Input HP @ 1750 RPM: | 28.2 | Input Bore (C Face): | 1.625 |
| Output Shaft Direction: | 1 | Reducer: | Worm - Right Angle |
| Output RPM: | 341 | Housing Material: | Cast Iron |
| Output Diameter (in): | 2.938 in | Input Style: | C-Face Quill |
| Model Code: | 52YF | Ratio: | 5:1 |
| Input Keyway (C Face): | 3/8 x 3/16 | Series Code: | OE |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 1 |
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| Product Line: | OE Series - Worm Gear Reducers | Series: | OE Series - Worm Gear Reducers |
| Bore Code: | 47 | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Assembly: | YF-1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,430 lb | Output Torque Rating (in-lb): | 4953 in/lbs |

