Grove Gear 52YF-1-2.938-250TC-5-L1
Part #:52YF-1-2.938-250TC-5-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ1: | 9.17 in | AJ: | 7.25 |
| I: | 7.5 in | P: | 4.62 in |
| AG: | 10.5 | AK: | 8.5 |
| BE1: | 0.5 in | D: | 4.88 |
| BD: | 9 | AB: | 6.76 |
| LL: | 5.25 in | Center Distance (in): | 5.25 in |
| BF: | 0.53 | G: | 3.63 |
| AE2: | 0.97 | AA: | 15.19 |
| H: | 0.53 in | V: | 4.26 in |
| AF: | 0.38 | T: | 2.938 |
Technical Specifications
| Output Shaft Direction: | 1 | Ratio Range: | 5:1 |
| Output Shaft Assembly Code: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Output Diameter (in): | 2.938 in |
| Motor Frame Size: | 250TC | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 28.2 | Service Factor: | 1 |
| Input Style: | C-Face Quill | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Series: | OE Series - Worm Gear Reducers |
| Output RPM: | 341 | Output Shaft: | Hollow Bore |
| Series Code: | OE | Model Code: | 52YF |
| No. of Gear Reductions: | Single | Bore Code: | 47 |
| Input Bore (C Face): | 1.625 | Center Distance (in): | 5.25 |
| Product Type: | Right Angle | Output Key: | 3/4 X 4.00 |
| Input Keyway (C Face): | 3/8 x 3/16 | Ratio: | 5:1 |
| Gear Type: | Worm | Assembly: | YF-1 |
| Output Torque Rating (in-lb): | 4953 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,430 lb |

