Grove Gear 52YF-1-2.938-250TC-5-L9
Part #:52YF-1-2.938-250TC-5-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | D: | 4.88 |
| P: | 4.62 in | H: | 0.53 in |
| AG: | 10.5 | AE2: | 0.97 |
| LL: | 5.25 in | BF: | 0.53 |
| LQ1: | 9.17 in | I: | 7.5 in |
| Center Distance (in): | 5.25 in | V: | 4.26 in |
| AA: | 15.19 | T: | 2.938 |
| AK: | 8.5 | AJ: | 7.25 |
| AF: | 0.38 | BD: | 9 |
| G: | 3.63 | AB: | 6.76 |
Technical Specifications
| Output Diameter (in): | 2.938 in | Input Keyway (C Face): | 3/8 x 3/16 |
| Product Line: | OE Series - Worm Gear Reducers | Model Code: | 52YF |
| Ratio Range: | 5:1 | Series Code: | OE |
| Housing Material: | Cast Iron | Output RPM: | 341 |
| Series: | OE Series - Worm Gear Reducers | Motor Frame Size: | 250TC |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Bore Code: | 47 | Assembly: | YF-1 |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Center Distance (in): | 5.25 | Input Style: | C-Face Quill |
| Input HP @ 1750 RPM: | 28.2 | Output Shaft Direction: | 1 |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Ratio: | 5:1 | Product Type: | Right Angle |
| Gear Type: | Worm | Input Bore (C Face): | 1.625 |
| Output Shaft Assembly Code: | 1 | Output Key: | 3/4 X 4.00 |
| Overhung Load Rating (Output Shaft(lb)): | 2,430 lb | Output Torque Rating (in-lb): | 4953 in/lbs |

