How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 10.5 | BD: | 9 |
| AF: | 0.38 | AB: | 6.76 |
| P: | 4.62 in | BE1: | 0.5 in |
| V: | 4.26 in | AA: | 15.19 |
| LQ1: | 9.17 in | AK: | 8.5 |
| AJ: | 7.25 | D: | 4.88 |
| Center Distance (in): | 5.25 in | LL: | 5.25 in |
| AE2: | 0.97 | BF: | 0.53 |
| G: | 3.63 | H: | 0.53 in |
| I: | 7.5 in | T: | 2.938 |
Technical Specifications
| Service Factor: | 1 | Input RPM: | 1,750 |
| Motor Frame Size: | 250TC | Product Type: | Right Angle |
| Gear Type: | Worm | Output Shaft Direction: | 1 |
| Model Code: | 52YF | Input Keyway (C Face): | 3/8 x 3/16 |
| Assembly: | YF-1 | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Output Diameter (in): | 2.938 in |
| Input Style: | C-Face Quill | Series: | OE Series - Worm Gear Reducers |
| Product Line: | OE Series - Worm Gear Reducers | Bore Code: | 47 |
| Ratio: | 50:1 | Input HP @ 1750 RPM: | 5.14 |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Output Key: | 3/4 X 4.00 |
| Series Code: | OE | Ratio Range: | 50:1 |
| Center Distance (in): | 5.25 | Input Bore (C Face): | 1.625 |
| Output RPM: | 35 | Output Shaft Assembly Code: | 1 |
| Output Torque Rating (in-lb): | 6950 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

