How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 7.5 in | AA: | 15.19 |
| AG: | 10.5 | AB: | 6.76 |
| V: | 4.26 in | LQ1: | 9.17 in |
| D: | 4.88 | G: | 3.63 |
| P: | 4.62 in | BD: | 9 |
| T: | 2.938 | AJ: | 7.25 |
| Center Distance (in): | 5.25 in | AK: | 8.5 |
| H: | 0.53 in | LL: | 5.25 in |
| AE2: | 0.97 | BE1: | 0.5 in |
| BF: | 0.53 | AF: | 0.38 |
Technical Specifications
| Ratio Range: | 50:1 | Model Code: | 52YF |
| No. of Gear Reductions: | Single | Ratio: | 50:1 |
| Shaft Seal Material: | Viton | Assembly: | YF-1 |
| Output Shaft: | Hollow Bore | Product Line: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Output Key: | 3/4 X 4.00 |
| Series: | OE Series - Worm Gear Reducers | Input Keyway (C Face): | 3/8 x 3/16 |
| Output RPM: | 35 | Gear Type: | Worm |
| Output Shaft Assembly Code: | 1 | Bore Code: | 47 |
| Input HP @ 1750 RPM: | 5.14 | Output Diameter (in): | 2.938 in |
| Center Distance (in): | 5.25 | Input Style: | C-Face Quill |
| Product Type: | Right Angle | Input Bore (C Face): | 1.625 |
| Output Shaft Direction: | 1 | Housing Material: | Cast Iron |
| Series Code: | OE | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 250TC |
| Output Torque Rating (in-lb): | 6950 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

