How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 4.26 in | AB: | 6.76 |
| T: | 2.938 | P: | 4.62 in |
| I: | 7.5 in | AA: | 15.19 |
| BD: | 9 | H: | 0.53 in |
| LL: | 5.25 in | AJ: | 7.25 |
| BE1: | 0.5 in | G: | 3.63 |
| Center Distance (in): | 5.25 in | BF: | 0.53 |
| AK: | 8.5 | LQ1: | 9.17 in |
| D: | 4.88 | AE2: | 0.97 |
| AF: | 0.38 | AG: | 10.5 |
Technical Specifications
| Product Type: | Right Angle | Output Shaft Assembly Code: | 1 |
| Ratio Range: | 60:1 | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Input Keyway (C Face): | 3/8 x 3/16 |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 4.27 |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Assembly: | YF-1 | Ratio: | 60:1 |
| Reducer: | Worm - Right Angle | Output Key: | 3/4 X 4.00 |
| Shaft Seal Material: | Viton | Input Bore (C Face): | 1.625 |
| Series Code: | OE | Center Distance (in): | 5.25 |
| Series: | OE Series - Worm Gear Reducers | Bore Code: | 47 |
| Input Style: | C-Face Quill | Output Shaft Direction: | 1 |
| Gear Type: | Worm | Model Code: | 52YF |
| Housing Material: | Cast Iron | Output RPM: | 29.2 |
| Motor Frame Size: | 250TC | Output Diameter (in): | 2.938 in |
| Output Torque Rating (in-lb): | 6598 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

