How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 4.26 in | H: | 0.53 in |
| AF: | 0.38 | I: | 7.5 in |
| AE2: | 0.97 | Center Distance (in): | 5.25 in |
| AB: | 6.76 | AJ: | 5.88 |
| G: | 3.63 | D: | 4.88 |
| P: | 4.62 in | LL: | 5.25 in |
| BD: | 5.88 | LQ: | 7.85 in |
| BF: | 0.41 | AG: | 10.5 |
| BE: | 0.38 in | AK: | 4.5 |
| AA: | 15.19 | T: | 2.938 |
Technical Specifications
| Service Factor: | 1 | Gear Type: | Worm |
| Model Code: | 52YF | No. of Gear Reductions: | Single |
| Input Bore (C Face): | 0.625 | Output Key: | 3/4 X 4.00 |
| Motor Frame Size: | 56C | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 19.4 |
| Center Distance (in): | 5.25 | Input RPM: | 1,750 |
| Series Code: | OE | Product Line: | OE Series - Worm Gear Reducers |
| Series: | OE Series - Worm Gear Reducers | Input Style: | C-Face Quill |
| Output Shaft Direction: | 1 | Bore Code: | 47 |
| Ratio: | 10:1 | Output RPM: | 175 |
| Ratio Range: | 10:1 | Input Keyway (C Face): | 3/16 x 3/32 |
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Output Diameter (in): | 2.938 in | Output Shaft Assembly Code: | 1 |
| Housing Material: | Cast Iron | Assembly: | YF-1 |
| Output Torque Rating (in-lb): | 6508 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,875 lb |

