How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 7.5 in | AA: | 15.19 |
| LQ: | 7.85 in | AG: | 10.5 |
| T: | 2.938 | BE: | 0.38 in |
| V: | 4.26 in | D: | 4.88 |
| AB: | 6.76 | AK: | 4.5 |
| Center Distance (in): | 5.25 in | AJ: | 5.88 |
| P: | 4.62 in | BF: | 0.41 |
| H: | 0.53 in | G: | 3.63 |
| BD: | 5.88 | LL: | 5.25 in |
| AE2: | 0.97 | AF: | 0.38 |
Technical Specifications
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Output RPM: | 17.5 | Input HP @ 1750 RPM: | 2.07 |
| Output Shaft Direction: | 1 | Output Shaft: | Hollow Bore |
| Bore Code: | 47 | Ratio Range: | 100:1 to 250:1 |
| Gear Type: | Worm | Product Line: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Output Diameter (in): | 2.938 in |
| Center Distance (in): | 5.25 | Input Keyway (C Face): | 3/16 x 3/32 |
| Series Code: | OE | Output Shaft Assembly Code: | 1 |
| Model Code: | 52YF | Input Style: | C-Face Quill |
| Input Bore (C Face): | 0.625 | Ratio: | 100:1 |
| Motor Frame Size: | 56C | Assembly: | YF-1 |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Series: | OE Series - Worm Gear Reducers |
| Output Key: | 3/4 X 4.00 | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 4646 in/lbs |

