How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 15.19 | BE: | 0.38 in |
| BF: | 0.41 | I: | 7.5 in |
| AK: | 4.5 | AE2: | 0.97 |
| Center Distance (in): | 5.25 in | D: | 4.88 |
| V: | 4.26 in | H: | 0.53 in |
| AB: | 6.76 | AF: | 0.38 |
| P: | 4.62 in | AJ: | 5.88 |
| LL: | 5.25 in | T: | 2.938 |
| BD: | 5.88 | LQ: | 7.85 in |
| AG: | 10.5 | G: | 3.63 |
Technical Specifications
| Ratio: | 15:1 | Shaft Seal Material: | Viton |
| Ratio Range: | 15:1 | Housing Material: | Cast Iron |
| Output Key: | 3/4 X 4.00 | Series: | OE Series - Worm Gear Reducers |
| Motor Frame Size: | 56C | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Input Keyway (C Face): | 3/16 x 3/32 |
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| Model Code: | 52YF | Bore Code: | 47 |
| Output RPM: | 117 | Input Style: | C-Face Quill |
| Output Shaft Assembly Code: | 1 | Gear Type: | Worm |
| Assembly: | YF-1 | Series Code: | OE |
| Input HP @ 1750 RPM: | 14.3 | Service Factor: | 1 |
| Input RPM: | 1,750 | Center Distance (in): | 5.25 |
| Output Shaft Direction: | 1 | Input Bore (C Face): | 0.625 |
| Output Diameter (in): | 2.938 in | Product Line: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7012 in/lbs |

