How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ: | 7.85 in | AG: | 10.5 |
| AB: | 6.76 | AK: | 4.5 |
| G: | 3.63 | LL: | 5.25 in |
| BD: | 5.88 | AF: | 0.38 |
| H: | 0.53 in | I: | 7.5 in |
| T: | 2.938 | BE: | 0.38 in |
| V: | 4.26 in | BF: | 0.41 |
| D: | 4.88 | AJ: | 5.88 |
| P: | 4.62 in | Center Distance (in): | 5.25 in |
| AA: | 15.19 | AE2: | 0.97 |
Technical Specifications
| Bore Code: | 47 | Output Key: | 3/4 X 4.00 |
| Center Distance (in): | 5.25 | No. of Gear Reductions: | Single |
| Motor Frame Size: | 56C | Gear Type: | Worm |
| Input RPM: | 1,750 | Product Line: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Input Keyway (C Face): | 3/16 x 3/32 |
| Input Style: | C-Face Quill | Output RPM: | 117 |
| Ratio: | 15:1 | Shaft Seal Material: | Viton |
| Output Diameter (in): | 2.938 in | Model Code: | 52YF |
| Input Bore (C Face): | 0.625 | Output Shaft Assembly Code: | 1 |
| Housing Material: | Cast Iron | Ratio Range: | 15:1 |
| Series: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Output Shaft Direction: | 1 | Reducer: | Worm - Right Angle |
| Assembly: | YF-1 | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 14.3 | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 7012 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

