How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 2.938 | AK: | 4.5 |
| BE: | 0.38 in | H: | 0.53 in |
| LQ: | 7.85 in | LL: | 5.25 in |
| AE2: | 0.97 | BD: | 5.88 |
| AJ: | 5.88 | AA: | 15.19 |
| BF: | 0.41 | AF: | 0.38 |
| P: | 4.62 in | V: | 4.26 in |
| G: | 3.63 | Center Distance (in): | 5.25 in |
| I: | 7.5 in | AG: | 10.5 |
| AB: | 6.76 | D: | 4.88 |
Technical Specifications
| Service Factor: | 1 | Input Bore (C Face): | 0.625 |
| Output Diameter (in): | 2.938 in | Assembly: | YF-1 |
| Series: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Input Keyway (C Face): | 3/16 x 3/32 | Model Code: | 52YF |
| Input HP @ 1750 RPM: | 14.3 | Center Distance (in): | 5.25 |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Motor Frame Size: | 56C | Ratio Range: | 15:1 |
| Output RPM: | 117 | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Ratio: | 15:1 |
| Series Code: | OE | Output Shaft Direction: | 1 |
| Bore Code: | 47 | Input Style: | C-Face Quill |
| Output Shaft Assembly Code: | 1 | Output Key: | 3/4 X 4.00 |
| Product Line: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7012 in/lbs |

