How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 6.76 | BF: | 0.41 |
| D: | 4.88 | T: | 2.938 |
| AG: | 10.5 | P: | 4.62 in |
| AK: | 4.5 | H: | 0.53 in |
| BE: | 0.38 in | LL: | 5.25 in |
| AF: | 0.38 | BD: | 5.88 |
| AA: | 15.19 | I: | 7.5 in |
| AE2: | 0.97 | G: | 3.63 |
| V: | 4.26 in | Center Distance (in): | 5.25 in |
| AJ: | 5.88 | LQ: | 7.85 in |
Technical Specifications
| Input HP @ 1750 RPM: | 9.38 | Output Key: | 3/4 X 4.00 |
| Series: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 1 |
| Shaft Seal Material: | Viton | Input Bore (C Face): | 0.625 |
| Output RPM: | 70 | Input Style: | C-Face Quill |
| Output Shaft Direction: | 1 | Output Shaft: | Hollow Bore |
| Model Code: | 52YF | Output Diameter (in): | 2.938 in |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Ratio: | 25:1 | Assembly: | YF-1 |
| Service Factor: | 1 | Input Keyway (C Face): | 3/16 x 3/32 |
| Ratio Range: | 25:1 | Motor Frame Size: | 56C |
| Series Code: | OE | Bore Code: | 47 |
| Reducer: | Worm - Right Angle | Center Distance (in): | 5.25 |
| Product Type: | Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 7221 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

