How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.97 | H: | 0.53 in |
| G: | 3.63 | I: | 7.5 in |
| LQ: | 7.85 in | AB: | 6.76 |
| P: | 4.62 in | AF: | 0.38 |
| AK: | 4.5 | BF: | 0.41 |
| D: | 4.88 | AA: | 15.19 |
| AG: | 10.5 | T: | 2.938 |
| BD: | 5.88 | Center Distance (in): | 5.25 in |
| LL: | 5.25 in | V: | 4.26 in |
| BE: | 0.38 in | AJ: | 5.88 |
Technical Specifications
| Output Diameter (in): | 2.938 in | Input HP @ 1750 RPM: | 9.38 |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Center Distance (in): | 5.25 | Input Keyway (C Face): | 3/16 x 3/32 |
| Output Shaft Direction: | 1 | Model Code: | 52YF |
| Input Style: | C-Face Quill | Series: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Input Bore (C Face): | 0.625 |
| Housing Material: | Cast Iron | Ratio Range: | 25:1 |
| Product Type: | Right Angle | Series Code: | OE |
| Assembly: | YF-1 | Bore Code: | 47 |
| Output RPM: | 70 | Output Shaft Assembly Code: | 1 |
| Output Key: | 3/4 X 4.00 | Gear Type: | Worm |
| Input RPM: | 1,750 | Product Line: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Ratio: | 25:1 |
| Motor Frame Size: | 56C | Shaft Seal Material: | Viton |
| Output Torque Rating (in-lb): | 7221 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

