How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 4.62 in | D: | 4.88 |
| LL: | 5.25 in | AE2: | 0.97 |
| Center Distance (in): | 5.25 in | AK: | 4.5 |
| V: | 4.26 in | LQ: | 7.85 in |
| I: | 7.5 in | BE: | 0.38 in |
| AJ: | 5.88 | AA: | 15.19 |
| T: | 2.938 | BF: | 0.41 |
| AB: | 6.76 | AF: | 0.38 |
| H: | 0.53 in | G: | 3.63 |
| AG: | 10.5 | BD: | 5.88 |
Technical Specifications
| Ratio: | 25:1 | Series: | OE Series - Worm Gear Reducers |
| Bore Code: | 47 | Model Code: | 52YF |
| Output RPM: | 70 | Output Shaft: | Hollow Bore |
| Input Style: | C-Face Quill | Series Code: | OE |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Output Key: | 3/4 X 4.00 | Input Keyway (C Face): | 3/16 x 3/32 |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 1 |
| Input RPM: | 1,750 | Assembly: | YF-1 |
| Shaft Seal Material: | Viton | Input Bore (C Face): | 0.625 |
| Gear Type: | Worm | Output Diameter (in): | 2.938 in |
| Input HP @ 1750 RPM: | 9.38 | Service Factor: | 1 |
| Center Distance (in): | 5.25 | Output Shaft Direction: | 1 |
| Motor Frame Size: | 56C | Ratio Range: | 25:1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7221 in/lbs |

