How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 4.62 in | BD: | 5.88 |
| AJ: | 5.88 | H: | 0.53 in |
| AA: | 15.19 | I: | 7.5 in |
| G: | 3.63 | Center Distance (in): | 5.25 in |
| BF: | 0.41 | AG: | 10.5 |
| AK: | 4.5 | AF: | 0.38 |
| AB: | 6.76 | T: | 2.938 |
| LQ: | 7.85 in | V: | 4.26 in |
| D: | 4.88 | BE: | 0.38 in |
| LL: | 5.25 in | AE2: | 0.97 |
Technical Specifications
| Ratio Range: | 30:1 | Output Diameter (in): | 2.938 in |
| Model Code: | 52YF | Output Shaft Assembly Code: | 1 |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 8.04 |
| Assembly: | YF-1 | Center Distance (in): | 5.25 |
| Housing Material: | Cast Iron | Output Shaft Direction: | 1 |
| Series Code: | OE | Input RPM: | 1,750 |
| Input Bore (C Face): | 0.625 | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Output RPM: | 58.3 |
| Shaft Seal Material: | Viton | Input Style: | C-Face Quill |
| Output Key: | 3/4 X 4.00 | Series: | OE Series - Worm Gear Reducers |
| Motor Frame Size: | 56C | Output Shaft: | Hollow Bore |
| Input Keyway (C Face): | 3/16 x 3/32 | Product Line: | OE Series - Worm Gear Reducers |
| Bore Code: | 47 | Reducer: | Worm - Right Angle |
| Ratio: | 30:1 | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7235 in/lbs |

