How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 2.938 | LQ: | 7.85 in |
| AB: | 6.76 | AG: | 10.5 |
| V: | 4.26 in | P: | 4.62 in |
| BD: | 5.88 | LL: | 5.25 in |
| AK: | 4.5 | BE: | 0.38 in |
| D: | 4.88 | H: | 0.53 in |
| Center Distance (in): | 5.25 in | I: | 7.5 in |
| AA: | 15.19 | AF: | 0.38 |
| AJ: | 5.88 | G: | 3.63 |
| BF: | 0.41 | AE2: | 0.97 |
Technical Specifications
| Model Code: | 52YF | Output Shaft Direction: | 1 |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 1 |
| Motor Frame Size: | 56C | Series Code: | OE |
| Input HP @ 1750 RPM: | 8.04 | Input Bore (C Face): | 0.625 |
| Series: | OE Series - Worm Gear Reducers | Ratio: | 30:1 |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Input Style: | C-Face Quill | Input Keyway (C Face): | 3/16 x 3/32 |
| Ratio Range: | 30:1 | Center Distance (in): | 5.25 |
| Output Diameter (in): | 2.938 in | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Output RPM: | 58.3 | Bore Code: | 47 |
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| Output Key: | 3/4 X 4.00 | Assembly: | YF-1 |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 7235 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

