How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.88 | BF: | 0.41 |
| Center Distance (in): | 5.25 in | LQ: | 7.85 in |
| AF: | 0.38 | AA: | 15.19 |
| T: | 2.938 | BE: | 0.38 in |
| AK: | 4.5 | AJ: | 5.88 |
| I: | 7.5 in | AE2: | 0.97 |
| LL: | 5.25 in | AB: | 6.76 |
| G: | 3.63 | H: | 0.53 in |
| AG: | 10.5 | BD: | 5.88 |
| V: | 4.26 in | P: | 4.62 in |
Technical Specifications
| Housing Material: | Cast Iron | Input Keyway (C Face): | 3/16 x 3/32 |
| Output RPM: | 43.8 | Output Shaft Assembly Code: | 1 |
| Center Distance (in): | 5.25 | Product Type: | Right Angle |
| Input Style: | C-Face Quill | Model Code: | 52YF |
| Input RPM: | 1,750 | Output Diameter (in): | 2.938 in |
| Assembly: | YF-1 | Motor Frame Size: | 56C |
| Reducer: | Worm - Right Angle | Bore Code: | 47 |
| Ratio Range: | 40:1 | Ratio: | 40:1 |
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| Series Code: | OE | Input HP @ 1750 RPM: | 6.29 |
| Gear Type: | Worm | Series: | OE Series - Worm Gear Reducers |
| Output Key: | 3/4 X 4.00 | Output Shaft Direction: | 1 |
| Shaft Seal Material: | Viton | Input Bore (C Face): | 0.625 |
| No. of Gear Reductions: | Single | Product Line: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7159 in/lbs |

