How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | G: | 3.63 |
| AA: | 15.19 | H: | 0.53 in |
| D: | 4.88 | AB: | 6.76 |
| AE2: | 0.97 | T: | 2.938 |
| Center Distance (in): | 5.25 in | V: | 4.26 in |
| AG: | 10.5 | P: | 4.62 in |
| BE: | 0.38 in | I: | 7.5 in |
| LL: | 5.25 in | LQ: | 7.85 in |
| AK: | 4.5 | AJ: | 5.88 |
| AF: | 0.38 | BD: | 5.88 |
Technical Specifications
| Output Diameter (in): | 2.938 in | Series: | OE Series - Worm Gear Reducers |
| Assembly: | YF-1 | Service Factor: | 1 |
| Model Code: | 52YF | Gear Type: | Worm |
| Product Type: | Right Angle | Output RPM: | 341 |
| Output Shaft Assembly Code: | 1 | Input Style: | C-Face Quill |
| Output Key: | 3/4 X 4.00 | Input RPM: | 1,750 |
| Series Code: | OE | Input Bore (C Face): | 0.625 |
| Input Keyway (C Face): | 3/16 x 3/32 | Motor Frame Size: | 56C |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 28.2 |
| Bore Code: | 47 | No. of Gear Reductions: | Single |
| Output Shaft Direction: | 1 | Ratio Range: | 5:1 |
| Housing Material: | Cast Iron | Ratio: | 5:1 |
| Center Distance (in): | 5.25 | Product Line: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 4953 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,430 lb |

