How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 2.938 | G: | 3.63 |
| Center Distance (in): | 5.25 in | BE: | 0.38 in |
| AG: | 10.5 | BD: | 5.88 |
| LQ: | 7.85 in | V: | 4.26 in |
| H: | 0.53 in | AE2: | 0.97 |
| AB: | 6.76 | AA: | 15.19 |
| I: | 7.5 in | P: | 4.62 in |
| LL: | 5.25 in | D: | 4.88 |
| BF: | 0.41 | AK: | 4.5 |
| AF: | 0.38 | AJ: | 5.88 |
Technical Specifications
| Product Type: | Right Angle | Model Code: | 52YF |
| Shaft Seal Material: | Viton | Bore Code: | 47 |
| Input HP @ 1750 RPM: | 5.14 | Assembly: | YF-1 |
| Output Diameter (in): | 2.938 in | Motor Frame Size: | 56C |
| Input Bore (C Face): | 0.625 | Output RPM: | 35 |
| Series: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Input Keyway (C Face): | 3/16 x 3/32 | Ratio: | 50:1 |
| Housing Material: | Cast Iron | Center Distance (in): | 5.25 |
| Output Shaft: | Hollow Bore | Reducer: | Worm - Right Angle |
| Input Style: | C-Face Quill | Ratio Range: | 50:1 |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Output Key: | 3/4 X 4.00 | Gear Type: | Worm |
| Product Line: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Output Shaft Direction: | 1 | Output Shaft Assembly Code: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 6950 in/lbs |

