How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 5.25 in | AK: | 4.5 |
| G: | 3.63 | H: | 0.53 in |
| T: | 2.938 | AF: | 0.38 |
| V: | 4.26 in | BF: | 0.41 |
| AJ: | 5.88 | AB: | 6.76 |
| AE2: | 0.97 | AA: | 15.19 |
| AG: | 10.5 | LL: | 5.25 in |
| D: | 4.88 | LQ: | 7.85 in |
| P: | 4.62 in | I: | 7.5 in |
| BD: | 5.88 | BE: | 0.38 in |
Technical Specifications
| Input Style: | C-Face Quill | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Model Code: | 52YF |
| Assembly: | YF-1 | Reducer: | Worm - Right Angle |
| Bore Code: | 47 | Output Key: | 3/4 X 4.00 |
| Input HP @ 1750 RPM: | 4.27 | Series: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 5.25 | Input RPM: | 1,750 |
| Output Shaft Direction: | 1 | Ratio Range: | 60:1 |
| Output RPM: | 29.2 | Ratio: | 60:1 |
| Output Diameter (in): | 2.938 in | Motor Frame Size: | 56C |
| Gear Type: | Worm | Input Bore (C Face): | 0.625 |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 1 |
| Input Keyway (C Face): | 3/16 x 3/32 | Output Shaft: | Hollow Bore |
| Series Code: | OE | Product Line: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 6598 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

