How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 10.5 | V: | 4.26 in |
| AJ: | 5.88 | AA: | 15.19 |
| G: | 3.63 | BD: | 5.88 |
| P: | 4.62 in | AK: | 4.5 |
| AB: | 6.76 | BF: | 0.41 |
| AE2: | 0.97 | H: | 0.53 in |
| Center Distance (in): | 5.25 in | BE: | 0.38 in |
| T: | 2.938 | LQ: | 7.85 in |
| AF: | 0.38 | LL: | 5.25 in |
| D: | 4.88 | I: | 7.5 in |
Technical Specifications
| Shaft Seal Material: | Viton | Input Bore (C Face): | 0.625 |
| Motor Frame Size: | 56C | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Ratio Range: | 60:1 |
| Output Shaft Assembly Code: | 1 | Input RPM: | 1,750 |
| Center Distance (in): | 5.25 | Output Shaft Direction: | 1 |
| Ratio: | 60:1 | Series Code: | OE |
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Input Keyway (C Face): | 3/16 x 3/32 | Assembly: | YF-1 |
| Gear Type: | Worm | Output Key: | 3/4 X 4.00 |
| Input Style: | C-Face Quill | Output Diameter (in): | 2.938 in |
| Input HP @ 1750 RPM: | 4.27 | Series: | OE Series - Worm Gear Reducers |
| Output RPM: | 29.2 | Bore Code: | 47 |
| Product Line: | OE Series - Worm Gear Reducers | Model Code: | 52YF |
| Output Torque Rating (in-lb): | 6598 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

