How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 6.76 | D: | 4.88 |
| I: | 7.5 in | BD: | 5.88 |
| BE: | 0.38 in | BF: | 0.41 |
| AA: | 15.19 | H: | 0.53 in |
| AF: | 0.38 | AG: | 10.5 |
| LQ: | 7.85 in | G: | 3.63 |
| LL: | 5.25 in | P: | 4.62 in |
| Center Distance (in): | 5.25 in | AK: | 4.5 |
| AE2: | 0.97 | T: | 2.938 |
| V: | 4.26 in | AJ: | 5.88 |
Technical Specifications
| Input Style: | C-Face Quill | Assembly: | YF-1 |
| Gear Type: | Worm | Series: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Input Bore (C Face): | 0.625 |
| Output Diameter (in): | 2.938 in | Center Distance (in): | 5.25 |
| Reducer: | Worm - Right Angle | Series Code: | OE |
| Output Shaft Assembly Code: | 1 | Output RPM: | 233 |
| Shaft Seal Material: | Viton | Motor Frame Size: | 56C |
| Product Line: | OE Series - Worm Gear Reducers | Model Code: | 52YF |
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Output Shaft Direction: | 1 | Product Type: | Right Angle |
| Bore Code: | 47 | Input RPM: | 1,750 |
| Ratio Range: | 7.5:1 | Service Factor: | 1 |
| Output Key: | 3/4 X 4.00 | Ratio: | 7.5:1 |
| Input HP @ 1750 RPM: | 24 | Input Keyway (C Face): | 3/16 x 3/32 |
| Overhung Load Rating (Output Shaft(lb)): | 2,562 lb | Output Torque Rating (in-lb): | 6125 in/lbs |

