How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | AE2: | 0.97 |
| V: | 4.26 in | G: | 3.63 |
| H: | 0.53 in | P: | 4.62 in |
| BF: | 0.41 | AF: | 0.38 |
| AG: | 10.5 | D: | 4.88 |
| T: | 2.938 | AJ: | 5.88 |
| LL: | 5.25 in | Center Distance (in): | 5.25 in |
| I: | 7.5 in | BE: | 0.38 in |
| BD: | 5.88 | AA: | 15.19 |
| AB: | 6.76 | LQ: | 7.85 in |
Technical Specifications
| Input Keyway (C Face): | 3/16 x 3/32 | No. of Gear Reductions: | Single |
| Series Code: | OE | Series: | OE Series - Worm Gear Reducers |
| Output Key: | 3/4 X 4.00 | Center Distance (in): | 5.25 |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 1 |
| Ratio: | 7.5:1 | Input HP @ 1750 RPM: | 24 |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 2.938 in |
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| Input RPM: | 1,750 | Bore Code: | 47 |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Ratio Range: | 7.5:1 | Motor Frame Size: | 56C |
| Input Style: | C-Face Quill | Output Shaft Direction: | 1 |
| Assembly: | YF-1 | Input Bore (C Face): | 0.625 |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Output RPM: | 233 | Model Code: | 52YF |
| Overhung Load Rating (Output Shaft(lb)): | 2,562 lb | Output Torque Rating (in-lb): | 6125 in/lbs |

