How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 5.25 in | BE: | 0.38 in |
| AA: | 15.19 | I: | 7.5 in |
| AG: | 10.5 | LQ: | 7.85 in |
| BD: | 5.88 | G: | 3.63 |
| P: | 4.62 in | AB: | 6.76 |
| AF: | 0.38 | AJ: | 5.88 |
| H: | 0.53 in | V: | 4.26 in |
| BF: | 0.41 | Center Distance (in): | 5.25 in |
| D: | 4.88 | AE2: | 0.97 |
| AK: | 4.5 | T: | 2.938 |
Technical Specifications
| Product Type: | Right Angle | Input Style: | C-Face Quill |
| Motor Frame Size: | 56C | Product Line: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Service Factor: | 1 | Bore Code: | 47 |
| Center Distance (in): | 5.25 | Output Shaft Assembly Code: | 1 |
| No. of Gear Reductions: | Single | Input Bore (C Face): | 0.625 |
| Ratio Range: | 7.5:1 | Output Diameter (in): | 2.938 in |
| Output RPM: | 233 | Input RPM: | 1,750 |
| Input Keyway (C Face): | 3/16 x 3/32 | Ratio: | 7.5:1 |
| Output Key: | 3/4 X 4.00 | Output Shaft Direction: | 1 |
| Model Code: | 52YF | Input HP @ 1750 RPM: | 24 |
| Series: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Series Code: | OE | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Assembly: | YF-1 |
| Output Torque Rating (in-lb): | 6125 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,562 lb |

