How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.97 | Center Distance (in): | 5.25 in |
| P: | 4.62 in | H: | 0.53 in |
| AJ: | 5.88 | AK: | 4.5 |
| AG: | 10.5 | BE: | 0.38 in |
| BF: | 0.41 | T: | 2.938 |
| G: | 3.63 | I: | 7.5 in |
| V: | 4.26 in | D: | 4.88 |
| BD: | 5.88 | AF: | 0.38 |
| AB: | 6.76 | AA: | 15.19 |
| LL: | 5.25 in | LQ: | 7.85 in |
Technical Specifications
| Output Shaft: | Hollow Bore | Model Code: | 52YF |
| Assembly: | YF-1 | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Series: | OE Series - Worm Gear Reducers |
| Input Bore (C Face): | 0.625 | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 24 | Output Shaft Assembly Code: | 1 |
| Ratio Range: | 7.5:1 | Product Line: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Output RPM: | 233 | Ratio: | 7.5:1 |
| Input Style: | C-Face Quill | Service Factor: | 1 |
| Input Keyway (C Face): | 3/16 x 3/32 | Output Shaft Direction: | 1 |
| Center Distance (in): | 5.25 | Series Code: | OE |
| Output Diameter (in): | 2.938 in | Output Key: | 3/4 X 4.00 |
| Bore Code: | 47 | Product Type: | Right Angle |
| Motor Frame Size: | 56C | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 2,562 lb | Output Torque Rating (in-lb): | 6125 in/lbs |

