How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 5.25 in | P: | 4.62 in |
| AF: | 0.38 | LL: | 5.25 in |
| AE2: | 0.97 | AJ: | 5.88 |
| V: | 4.26 in | BE: | 0.38 in |
| AA: | 15.19 | LQ: | 7.85 in |
| I: | 7.5 in | D: | 4.88 |
| AB: | 6.76 | G: | 3.63 |
| BF: | 0.41 | BD: | 5.88 |
| T: | 2.938 | AK: | 4.5 |
| AG: | 10.5 | H: | 0.53 in |
Technical Specifications
| Input RPM: | 1,750 | Bore Code: | 47 |
| Output Key: | 3/4 X 4.00 | Center Distance (in): | 5.25 |
| Gear Type: | Worm | Input Style: | C-Face Quill |
| Assembly: | YF-1 | Ratio: | 80:1 |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 2.91 | Input Keyway (C Face): | 3/16 x 3/32 |
| Model Code: | 52YF | Ratio Range: | 80:1 |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 1 |
| Series Code: | OE | Product Line: | OE Series - Worm Gear Reducers |
| Series: | OE Series - Worm Gear Reducers | Output RPM: | 21.9 |
| Input Bore (C Face): | 0.625 | Product Type: | Right Angle |
| Output Shaft Assembly Code: | 1 | Reducer: | Worm - Right Angle |
| Motor Frame Size: | 56C | Output Diameter (in): | 2.938 in |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 5478 in/lbs |

