How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | LL: | 5.25 in |
| H: | 0.53 in | P: | 4.62 in |
| AK: | 4.5 | AG: | 10.5 |
| T: | 3 | LQ: | 7.85 in |
| Center Distance (in): | 5.25 in | G: | 3.63 |
| AJ: | 5.88 | AE2: | 0.97 |
| BD: | 5.88 | AB: | 6.76 |
| AA: | 15.19 | D: | 4.88 |
| BF: | 0.41 | AF: | 0.38 |
| V: | 4.26 in | I: | 7.5 in |
Technical Specifications
| Output Diameter (in): | 3 in | Gear Type: | Worm |
| Output Shaft Direction: | 1 | Series Code: | OE |
| Input Bore (C Face): | 0.875 | Input HP @ 1750 RPM: | 19.4 |
| Input Keyway (C Face): | 3/16 x 3/32 | Service Factor: | 1 |
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 1 | Ratio Range: | 10:1 |
| Motor Frame Size: | 140TC | Series: | OE Series - Worm Gear Reducers |
| Model Code: | 52YF | Bore Code: | 48 |
| No. of Gear Reductions: | Single | Output RPM: | 175 |
| Product Line: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Ratio: | 10:1 |
| Input Style: | C-Face Quill | Product Type: | Right Angle |
| Output Key: | 3/4 X 4.00 | Reducer: | Worm - Right Angle |
| Assembly: | YF-1 | Center Distance (in): | 5.25 |
| Output Torque Rating (in-lb): | 6508 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,875 lb |

