How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 5.25 in | AK: | 4.5 |
| LL: | 5.25 in | I: | 7.5 in |
| BF: | 0.41 | LQ: | 7.85 in |
| AA: | 15.19 | BD: | 5.88 |
| V: | 4.26 in | AG: | 10.5 |
| AE2: | 0.97 | P: | 4.62 in |
| AB: | 6.76 | AF: | 0.38 |
| T: | 3 | H: | 0.53 in |
| BE: | 0.38 in | AJ: | 5.88 |
| G: | 3.63 | D: | 4.88 |
Technical Specifications
| Bore Code: | 48 | Output RPM: | 175 |
| Motor Frame Size: | 140TC | Input HP @ 1750 RPM: | 19.4 |
| Product Type: | Right Angle | Input Style: | C-Face Quill |
| Output Shaft: | Hollow Bore | Product Line: | OE Series - Worm Gear Reducers |
| Output Key: | 3/4 X 4.00 | Input Keyway (C Face): | 3/16 x 3/32 |
| Series Code: | OE | Ratio: | 10:1 |
| Shaft Seal Material: | Viton | Model Code: | 52YF |
| Gear Type: | Worm | Output Shaft Direction: | 1 |
| Ratio Range: | 10:1 | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Output Shaft Assembly Code: | 1 |
| Housing Material: | Cast Iron | Output Diameter (in): | 3 in |
| Assembly: | YF-1 | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Input Bore (C Face): | 0.875 |
| Center Distance (in): | 5.25 | Series: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 2,875 lb | Output Torque Rating (in-lb): | 6508 in/lbs |

