How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | D: | 4.88 |
| BE: | 0.38 in | AK: | 4.5 |
| AA: | 15.19 | AB: | 6.76 |
| AE2: | 0.97 | LQ: | 7.85 in |
| G: | 3.63 | BD: | 5.88 |
| AJ: | 5.88 | V: | 4.26 in |
| H: | 0.53 in | I: | 7.5 in |
| Center Distance (in): | 5.25 in | T: | 3 |
| P: | 4.62 in | LL: | 5.25 in |
| AG: | 10.5 | AF: | 0.38 |
Technical Specifications
| Output Shaft Assembly Code: | 1 | Assembly: | YF-1 |
| Bore Code: | 48 | Series Code: | OE |
| Output RPM: | 175 | Product Line: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 19.4 | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Ratio Range: | 10:1 |
| No. of Gear Reductions: | Single | Input Bore (C Face): | 0.875 |
| Output Shaft: | Hollow Bore | Ratio: | 10:1 |
| Gear Type: | Worm | Input Keyway (C Face): | 3/16 x 3/32 |
| Output Diameter (in): | 3 in | Housing Material: | Cast Iron |
| Output Shaft Direction: | 1 | Input Style: | C-Face Quill |
| Shaft Seal Material: | Viton | Center Distance (in): | 5.25 |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Series: | OE Series - Worm Gear Reducers | Output Key: | 3/4 X 4.00 |
| Motor Frame Size: | 140TC | Model Code: | 52YF |
| Output Torque Rating (in-lb): | 6508 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,875 lb |

