How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 4.26 in | AB: | 6.76 |
| BE: | 0.38 in | AE2: | 0.97 |
| H: | 0.53 in | G: | 3.63 |
| LL: | 5.25 in | AK: | 4.5 |
| BF: | 0.41 | AJ: | 5.88 |
| LQ: | 7.85 in | AA: | 15.19 |
| AF: | 0.38 | BD: | 5.88 |
| AG: | 10.5 | I: | 7.5 in |
| P: | 4.62 in | D: | 4.88 |
| T: | 3 | Center Distance (in): | 5.25 in |
Technical Specifications
| Output Diameter (in): | 3 in | Input HP @ 1750 RPM: | 2.07 |
| Model Code: | 52YF | Input Keyway (C Face): | 3/16 x 3/32 |
| Ratio Range: | 100:1 to 250:1 | Center Distance (in): | 5.25 |
| Output Shaft Assembly Code: | 1 | Output Key: | 3/4 X 4.00 |
| Series Code: | OE | Output RPM: | 17.5 |
| Product Type: | Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Motor Frame Size: | 140TC | Service Factor: | 1 |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Assembly: | YF-1 |
| Ratio: | 100:1 | Bore Code: | 48 |
| Input Style: | C-Face Quill | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Output Shaft Direction: | 1 |
| Input Bore (C Face): | 0.875 | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Series: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 4646 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

