How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 5.25 in | AA: | 15.19 |
| AE2: | 0.97 | D: | 4.88 |
| H: | 0.53 in | AB: | 6.76 |
| T: | 3 | BF: | 0.41 |
| V: | 4.26 in | AJ: | 5.88 |
| LQ: | 7.85 in | AF: | 0.38 |
| LL: | 5.25 in | AG: | 10.5 |
| P: | 4.62 in | I: | 7.5 in |
| BD: | 5.88 | G: | 3.63 |
| BE: | 0.38 in | AK: | 4.5 |
Technical Specifications
| Input Style: | C-Face Quill | Housing Material: | Cast Iron |
| Output Shaft Direction: | 1 | Model Code: | 52YF |
| Bore Code: | 48 | Input HP @ 1750 RPM: | 2.07 |
| Ratio Range: | 100:1 to 250:1 | Service Factor: | 1 |
| Assembly: | YF-1 | Gear Type: | Worm |
| Product Line: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | Input Bore (C Face): | 0.875 |
| Series: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Ratio: | 100:1 |
| Center Distance (in): | 5.25 | Series Code: | OE |
| Motor Frame Size: | 140TC | Output Diameter (in): | 3 in |
| Product Type: | Right Angle | Output Shaft Assembly Code: | 1 |
| Output RPM: | 17.5 | Output Key: | 3/4 X 4.00 |
| Input Keyway (C Face): | 3/16 x 3/32 | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 4646 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

