How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 7.5 in | BE: | 0.38 in |
| BD: | 5.88 | AK: | 4.5 |
| P: | 4.62 in | AJ: | 5.88 |
| AF: | 0.38 | BF: | 0.41 |
| G: | 3.63 | Center Distance (in): | 5.25 in |
| AE2: | 0.97 | D: | 4.88 |
| AA: | 15.19 | AG: | 10.5 |
| LL: | 5.25 in | H: | 0.53 in |
| V: | 4.26 in | LQ: | 7.85 in |
| AB: | 6.76 | T: | 3 |
Technical Specifications
| Series Code: | OE | Input HP @ 1750 RPM: | 2.07 |
| Input Keyway (C Face): | 3/16 x 3/32 | Output Shaft Direction: | 1 |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Service Factor: | 1 | Bore Code: | 48 |
| Output Shaft Assembly Code: | 1 | Output RPM: | 17.5 |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Product Line: | OE Series - Worm Gear Reducers | Center Distance (in): | 5.25 |
| Output Key: | 3/4 X 4.00 | Model Code: | 52YF |
| Product Type: | Right Angle | Series: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 3 in | Reducer: | Worm - Right Angle |
| Assembly: | YF-1 | Output Shaft: | Hollow Bore |
| Motor Frame Size: | 140TC | Ratio: | 100:1 |
| Input Style: | C-Face Quill | Ratio Range: | 100:1 to 250:1 |
| Input Bore (C Face): | 0.875 | Input RPM: | 1,750 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 4646 in/lbs |

