How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.97 | LL: | 5.25 in |
| LQ: | 7.85 in | Center Distance (in): | 5.25 in |
| H: | 0.53 in | G: | 3.63 |
| AB: | 6.76 | BF: | 0.41 |
| AG: | 10.5 | AA: | 15.19 |
| D: | 4.88 | T: | 3 |
| AJ: | 5.88 | AK: | 4.5 |
| BE: | 0.38 in | BD: | 5.88 |
| V: | 4.26 in | P: | 4.62 in |
| AF: | 0.38 | I: | 7.5 in |
Technical Specifications
| Output Diameter (in): | 3 in | Output Key: | 3/4 X 4.00 |
| Assembly: | YF-1 | Bore Code: | 48 |
| Center Distance (in): | 5.25 | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Motor Frame Size: | 140TC | Reducer: | Worm - Right Angle |
| Series Code: | OE | Product Line: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Ratio Range: | 15:1 | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 14.3 | Input Bore (C Face): | 0.875 |
| Input Style: | C-Face Quill | Ratio: | 15:1 |
| No. of Gear Reductions: | Single | Input Keyway (C Face): | 3/16 x 3/32 |
| Output Shaft Direction: | 1 | Model Code: | 52YF |
| Series: | OE Series - Worm Gear Reducers | Output RPM: | 117 |
| Output Shaft Assembly Code: | 1 | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7012 in/lbs |

