How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.97 | AK: | 4.5 |
| Center Distance (in): | 5.25 in | AG: | 10.5 |
| G: | 3.63 | H: | 0.53 in |
| AF: | 0.38 | T: | 3 |
| BF: | 0.41 | AJ: | 5.88 |
| P: | 4.62 in | LL: | 5.25 in |
| AA: | 15.19 | D: | 4.88 |
| AB: | 6.76 | LQ: | 7.85 in |
| BD: | 5.88 | I: | 7.5 in |
| BE: | 0.38 in | V: | 4.26 in |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Motor Frame Size: | 140TC |
| Input Bore (C Face): | 0.875 | Assembly: | YF-1 |
| Service Factor: | 1 | Ratio Range: | 25:1 |
| Reducer: | Worm - Right Angle | Input Style: | C-Face Quill |
| Output RPM: | 70 | Input RPM: | 1,750 |
| Gear Type: | Worm | Ratio: | 25:1 |
| Model Code: | 52YF | Series: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 5.25 | Series Code: | OE |
| Output Diameter (in): | 3 in | Output Shaft Direction: | 1 |
| Output Shaft: | Hollow Bore | Output Key: | 3/4 X 4.00 |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 9.38 |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 1 |
| No. of Gear Reductions: | Single | Bore Code: | 48 |
| Input Keyway (C Face): | 3/16 x 3/32 | Product Type: | Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7221 in/lbs |

