How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 15.19 | AJ: | 5.88 |
| AE2: | 0.97 | G: | 3.63 |
| BD: | 5.88 | H: | 0.53 in |
| LQ: | 7.85 in | Center Distance (in): | 5.25 in |
| AF: | 0.38 | P: | 4.62 in |
| T: | 3 | LL: | 5.25 in |
| I: | 7.5 in | AB: | 6.76 |
| V: | 4.26 in | D: | 4.88 |
| AG: | 10.5 | BE: | 0.38 in |
| AK: | 4.5 | BF: | 0.41 |
Technical Specifications
| Series Code: | OE | Series: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Model Code: | 52YF |
| Bore Code: | 48 | Output Shaft: | Hollow Bore |
| No. of Gear Reductions: | Single | Assembly: | YF-1 |
| Input Bore (C Face): | 0.875 | Output Shaft Assembly Code: | 1 |
| Motor Frame Size: | 140TC | Product Line: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Product Type: | Right Angle |
| Input Style: | C-Face Quill | Ratio: | 25:1 |
| Output Diameter (in): | 3 in | Output RPM: | 70 |
| Input Keyway (C Face): | 3/16 x 3/32 | Center Distance (in): | 5.25 |
| Output Shaft Direction: | 1 | Output Key: | 3/4 X 4.00 |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Ratio Range: | 25:1 | Input HP @ 1750 RPM: | 9.38 |
| Output Torque Rating (in-lb): | 7221 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

