How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.38 | AK: | 4.5 |
| LQ: | 7.85 in | Center Distance (in): | 5.25 in |
| AB: | 6.76 | BD: | 5.88 |
| V: | 4.26 in | T: | 3 |
| AJ: | 5.88 | G: | 3.63 |
| P: | 4.62 in | AA: | 15.19 |
| D: | 4.88 | LL: | 5.25 in |
| BF: | 0.41 | BE: | 0.38 in |
| H: | 0.53 in | I: | 7.5 in |
| AE2: | 0.97 | AG: | 10.5 |
Technical Specifications
| Assembly: | YF-1 | Output RPM: | 70 |
| Ratio: | 25:1 | Bore Code: | 48 |
| No. of Gear Reductions: | Single | Input Keyway (C Face): | 3/16 x 3/32 |
| Input Style: | C-Face Quill | Series: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 9.38 | Output Key: | 3/4 X 4.00 |
| Output Shaft: | Hollow Bore | Motor Frame Size: | 140TC |
| Model Code: | 52YF | Input Bore (C Face): | 0.875 |
| Gear Type: | Worm | Output Shaft Direction: | 1 |
| Output Shaft Assembly Code: | 1 | Shaft Seal Material: | Viton |
| Center Distance (in): | 5.25 | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| Series Code: | OE | Ratio Range: | 25:1 |
| Service Factor: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Output Diameter (in): | 3 in |
| Output Torque Rating (in-lb): | 7221 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

