How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | BD: | 5.88 |
| AE2: | 0.97 | P: | 4.62 in |
| LL: | 5.25 in | G: | 3.63 |
| D: | 4.88 | AJ: | 5.88 |
| I: | 7.5 in | AA: | 15.19 |
| T: | 3 | Center Distance (in): | 5.25 in |
| AF: | 0.38 | AB: | 6.76 |
| LQ: | 7.85 in | V: | 4.26 in |
| AK: | 4.5 | BF: | 0.41 |
| BE: | 0.38 in | AG: | 10.5 |
Technical Specifications
| Assembly: | YF-1 | Input Style: | C-Face Quill |
| Center Distance (in): | 5.25 | Housing Material: | Cast Iron |
| Series: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Model Code: | 52YF | Output Shaft Assembly Code: | 1 |
| Ratio: | 30:1 | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Output Key: | 3/4 X 4.00 |
| Input Keyway (C Face): | 3/16 x 3/32 | Input Bore (C Face): | 0.875 |
| Motor Frame Size: | 140TC | Output Diameter (in): | 3 in |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Output Shaft Direction: | 1 | Output Shaft: | Hollow Bore |
| Output RPM: | 58.3 | Product Line: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Bore Code: | 48 |
| Ratio Range: | 30:1 | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 8.04 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7235 in/lbs |

