How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 15.19 | Center Distance (in): | 5.25 in |
| H: | 0.53 in | LQ: | 7.85 in |
| AF: | 0.38 | AB: | 6.76 |
| BD: | 5.88 | I: | 7.5 in |
| V: | 4.26 in | G: | 3.63 |
| D: | 4.88 | LL: | 5.25 in |
| BE: | 0.38 in | AK: | 4.5 |
| BF: | 0.41 | AG: | 10.5 |
| T: | 3 | AJ: | 5.88 |
| AE2: | 0.97 | P: | 4.62 in |
Technical Specifications
| Center Distance (in): | 5.25 | Housing Material: | Cast Iron |
| Output Shaft Direction: | 1 | Assembly: | YF-1 |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 8.04 | Product Line: | OE Series - Worm Gear Reducers |
| Input Style: | C-Face Quill | Output Shaft Assembly Code: | 1 |
| Product Type: | Right Angle | Ratio: | 30:1 |
| Service Factor: | 1 | Gear Type: | Worm |
| Output RPM: | 58.3 | Output Diameter (in): | 3 in |
| Output Key: | 3/4 X 4.00 | No. of Gear Reductions: | Single |
| Series Code: | OE | Series: | OE Series - Worm Gear Reducers |
| Ratio Range: | 30:1 | Input Keyway (C Face): | 3/16 x 3/32 |
| Bore Code: | 48 | Model Code: | 52YF |
| Input RPM: | 1,750 | Motor Frame Size: | 140TC |
| Output Shaft: | Hollow Bore | Input Bore (C Face): | 0.875 |
| Output Torque Rating (in-lb): | 7235 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

