How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | I: | 7.5 in |
| BF: | 0.41 | G: | 3.63 |
| BD: | 5.88 | AB: | 6.76 |
| V: | 4.26 in | AE2: | 0.97 |
| H: | 0.53 in | AA: | 15.19 |
| AF: | 0.38 | D: | 4.88 |
| LL: | 5.25 in | P: | 4.62 in |
| AG: | 10.5 | AJ: | 5.88 |
| T: | 3 | AK: | 4.5 |
| LQ: | 7.85 in | Center Distance (in): | 5.25 in |
Technical Specifications
| Output RPM: | 43.8 | Gear Type: | Worm |
| Product Type: | Right Angle | Input Style: | C-Face Quill |
| Input Bore (C Face): | 0.875 | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | Reducer: | Worm - Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Output Key: | 3/4 X 4.00 |
| Ratio: | 40:1 | Series Code: | OE |
| Motor Frame Size: | 140TC | Ratio Range: | 40:1 |
| Output Shaft Direction: | 1 | Input Keyway (C Face): | 3/16 x 3/32 |
| Output Shaft Assembly Code: | 1 | Bore Code: | 48 |
| No. of Gear Reductions: | Single | Assembly: | YF-1 |
| Series: | OE Series - Worm Gear Reducers | Output Diameter (in): | 3 in |
| Housing Material: | Cast Iron | Center Distance (in): | 5.25 |
| Model Code: | 52YF | Input HP @ 1750 RPM: | 6.29 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7159 in/lbs |

