How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | I: | 7.5 in |
| Center Distance (in): | 5.25 in | BF: | 0.41 |
| AB: | 6.76 | G: | 3.63 |
| D: | 4.88 | BE: | 0.38 in |
| P: | 4.62 in | AE2: | 0.97 |
| V: | 4.26 in | LL: | 5.25 in |
| BD: | 5.88 | AK: | 4.5 |
| H: | 0.53 in | T: | 3 |
| LQ: | 7.85 in | AA: | 15.19 |
| AG: | 10.5 | AF: | 0.38 |
Technical Specifications
| Gear Type: | Worm | Input Style: | C-Face Quill |
| Ratio Range: | 40:1 | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Assembly: | YF-1 |
| Output RPM: | 43.8 | Input HP @ 1750 RPM: | 6.29 |
| Input Bore (C Face): | 0.875 | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 1 | Bore Code: | 48 |
| Output Key: | 3/4 X 4.00 | Output Diameter (in): | 3 in |
| No. of Gear Reductions: | Single | Center Distance (in): | 5.25 |
| Motor Frame Size: | 140TC | Output Shaft: | Hollow Bore |
| Ratio: | 40:1 | Service Factor: | 1 |
| Product Type: | Right Angle | Input Keyway (C Face): | 3/16 x 3/32 |
| Series: | OE Series - Worm Gear Reducers | Model Code: | 52YF |
| Shaft Seal Material: | Viton | Series Code: | OE |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7159 in/lbs |

