How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 10.5 | AF: | 0.38 |
| BF: | 0.41 | G: | 3.63 |
| BD: | 5.88 | Center Distance (in): | 5.25 in |
| LQ: | 7.85 in | AK: | 4.5 |
| LL: | 5.25 in | V: | 4.26 in |
| AJ: | 5.88 | BE: | 0.38 in |
| P: | 4.62 in | AE2: | 0.97 |
| AA: | 15.19 | I: | 7.5 in |
| H: | 0.53 in | T: | 3 |
| D: | 4.88 | AB: | 6.76 |
Technical Specifications
| Model Code: | 52YF | Series: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Bore Code: | 48 |
| Input Style: | C-Face Quill | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 1 | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Output Key: | 3/4 X 4.00 |
| Output Shaft: | Hollow Bore | Output RPM: | 341 |
| Input HP @ 1750 RPM: | 28.2 | Assembly: | YF-1 |
| Gear Type: | Worm | Ratio: | 5:1 |
| Center Distance (in): | 5.25 | Input Keyway (C Face): | 3/16 x 3/32 |
| Service Factor: | 1 | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Motor Frame Size: | 140TC |
| Input Bore (C Face): | 0.875 | Product Line: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Output Shaft Direction: | 1 |
| Output Diameter (in): | 3 in | Ratio Range: | 5:1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,430 lb | Output Torque Rating (in-lb): | 4953 in/lbs |

