How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | BE: | 0.38 in |
| BF: | 0.41 | AE2: | 0.97 |
| BD: | 5.88 | H: | 0.53 in |
| G: | 3.63 | Center Distance (in): | 5.25 in |
| I: | 7.5 in | LQ: | 7.85 in |
| AG: | 10.5 | T: | 3 |
| AA: | 15.19 | LL: | 5.25 in |
| AJ: | 5.88 | V: | 4.26 in |
| AF: | 0.38 | AB: | 6.76 |
| D: | 4.88 | P: | 4.62 in |
Technical Specifications
| Product Type: | Right Angle | Model Code: | 52YF |
| Input Bore (C Face): | 0.875 | Service Factor: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Input Keyway (C Face): | 3/16 x 3/32 |
| Gear Type: | Worm | Output Shaft Direction: | 1 |
| Output Diameter (in): | 3 in | Output Key: | 3/4 X 4.00 |
| Series: | OE Series - Worm Gear Reducers | Assembly: | YF-1 |
| Output Shaft Assembly Code: | 1 | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 28.2 | Ratio Range: | 5:1 |
| Series Code: | OE | Housing Material: | Cast Iron |
| Center Distance (in): | 5.25 | Input RPM: | 1,750 |
| Output RPM: | 341 | Ratio: | 5:1 |
| Output Shaft: | Hollow Bore | Bore Code: | 48 |
| Motor Frame Size: | 140TC | Input Style: | C-Face Quill |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Overhung Load Rating (Output Shaft(lb)): | 2,430 lb | Output Torque Rating (in-lb): | 4953 in/lbs |

