How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 10.5 | AJ: | 5.88 |
| H: | 0.53 in | I: | 7.5 in |
| AF: | 0.38 | LQ: | 7.85 in |
| AK: | 4.5 | AB: | 6.76 |
| BE: | 0.38 in | AA: | 15.19 |
| V: | 4.26 in | LL: | 5.25 in |
| P: | 4.62 in | T: | 3 |
| G: | 3.63 | BF: | 0.41 |
| BD: | 5.88 | Center Distance (in): | 5.25 in |
| D: | 4.88 | AE2: | 0.97 |
Technical Specifications
| Input Keyway (C Face): | 3/16 x 3/32 | Reducer: | Worm - Right Angle |
| Input Bore (C Face): | 0.875 | Product Line: | OE Series - Worm Gear Reducers |
| Model Code: | 52YF | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Output RPM: | 35 | No. of Gear Reductions: | Single |
| Center Distance (in): | 5.25 | Output Key: | 3/4 X 4.00 |
| Product Type: | Right Angle | Assembly: | YF-1 |
| Output Shaft Direction: | 1 | Input RPM: | 1,750 |
| Series Code: | OE | Service Factor: | 1 |
| Ratio: | 50:1 | Series: | OE Series - Worm Gear Reducers |
| Input Style: | C-Face Quill | Motor Frame Size: | 140TC |
| Output Shaft Assembly Code: | 1 | Ratio Range: | 50:1 |
| Housing Material: | Cast Iron | Bore Code: | 48 |
| Output Diameter (in): | 3 in | Input HP @ 1750 RPM: | 5.14 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 6950 in/lbs |

