How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | AF: | 0.38 |
| AE2: | 0.97 | BE: | 0.38 in |
| T: | 3 | LL: | 5.25 in |
| AG: | 10.5 | BD: | 5.88 |
| Center Distance (in): | 5.25 in | V: | 4.26 in |
| H: | 0.53 in | BF: | 0.41 |
| P: | 4.62 in | AJ: | 5.88 |
| AA: | 15.19 | I: | 7.5 in |
| LQ: | 7.85 in | AB: | 6.76 |
| G: | 3.63 | D: | 4.88 |
Technical Specifications
| Service Factor: | 1 | Ratio Range: | 50:1 |
| Reducer: | Worm - Right Angle | Series Code: | OE |
| Model Code: | 52YF | Output Diameter (in): | 3 in |
| Output RPM: | 35 | Input Keyway (C Face): | 3/16 x 3/32 |
| Gear Type: | Worm | Center Distance (in): | 5.25 |
| Product Type: | Right Angle | Motor Frame Size: | 140TC |
| Housing Material: | Cast Iron | Ratio: | 50:1 |
| Input Bore (C Face): | 0.875 | Output Shaft Assembly Code: | 1 |
| Output Shaft Direction: | 1 | Input Style: | C-Face Quill |
| Output Shaft: | Hollow Bore | Assembly: | YF-1 |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 5.14 | Product Line: | OE Series - Worm Gear Reducers |
| Output Key: | 3/4 X 4.00 | No. of Gear Reductions: | Single |
| Series: | OE Series - Worm Gear Reducers | Bore Code: | 48 |
| Output Torque Rating (in-lb): | 6950 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

